Kidde

Select a Language:

Chinese Spanish
navigation
Kidde
Site Search

12VDC / 24VDC Gas Ignition Controls

FENWAL CONTROLS 35-5x / 35-4x SERIES

UNIVERSAL POWER – GLOBAL AGENCY APPROVALS.

 

The FENWAL CONTROLS 35-5x and 35-4x Series are 12V DC / 24V DC Microprocessor Based Gas Ignition Controls designed for use with equipment and appliances using DC power for flexibility in global installations/approvals as well as mobile equipment and Recreational Vehicles (RV).

 

These controls utilize microprocessor technology to safely light and continually monitor and analyze the flame for proper operation of the gas burner. Value added-features include on-board combustion blower relay, pressure switch monitoring, alarm output, non-volatile lockout with manual reset, system LED diagnostics for troubleshooting, automatic one hour reset and flame current test pins.

 

These controls are available to meet the new Harmonized 60730-2-5 Standard

 

Please review the specific FENWAL Datasheets in the Document Library for full technical details.

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing 12VDC / 24VDC Gas Ignition Controls?

        Locate Nearest Distributor

        Locate Nearest OEM Technical Sales Representative