The CPG Signals Model ASHP PowerTone Amplified speaker is used for in indoor or outdoor applications that have high ambient noise levels, and where high-decibel tone notification is required.
The CPG Signals Model ASHP PowerTone Amplified speaker is used for indoor or outdoor applications with high ambient noise levels, and where high-decibel tone notification is required. When equipped with the U-TC card, the unit allows users to select from 10 tone options.